Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 250 mL Class A Lifetime Red Volumetric Flask with Polyethylene Snap-Cap
Product Number5600-250
These 250 mL Class A PYREX® Lifetime Red volumetric flasks have the capacity mark etched as a fine line through a narrow red band into clear glass, making a filler unnecessary and giving high legibility, accuracy and permanence. The strength of these flasks has been increased appreciably through machine-blown bodies to which are sealed heavy-tubing necks tooled for No. 250 polyethylene snap-caps. For replacement snap-caps see No. 7666. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$680.49 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 5600-250 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 200 mL |
| Flask Shape | Flat bottom |
| Top Style | Beaded rim |
| Neck Style | Long |
| Stopper Style | No stopper |
| Accuracy Class | Class A |
| Feature | Reusable |
| Tolerance | 0.1 mL |
| Cap Style | Snap cap |
| Cap Material | High density polyethylene |
| Snap Cap No. | 200 |
| Height | 225 mm (approx.) |
| O.D. | 74 mm (approx.) |
| Flask Style | Volumetric |
| Cap Color | Blue |
| Flask Feature | Lifetime Red |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.00926019
- Quality Certificate - Lot No.22325029
- Quality Certificate - Lot No.20025014
- Quality Certificate - Lot No.15125020
- Quality Certificate - Lot No.32524013
- Quality Certificate - Lot No.28524024
- Quality Certificate - Lot No.17824273
- Quality Certificate - Lot No.12424028
- Quality Certificate - Lot No.07524019
- Quality Certificate - Lot No.01724029
- Quality Certificate - Lot No.30623023
- Quality Certificate - Lot No.27223003
- Quality Certificate - Lot No.23623032
- Quality Certificate - Lot No.12523024
- Quality Certificate - Lot No.01623041
- Quality Certificate - Lot No.30522082
- Quality Certificate - Lot No.29322028
- Quality Certificate - Lot No.13322039
- Quality Certificate - Lot No.05422032
- Quality Certificate - Lot No.20121004
- Quality Certificate - Lot No.09821018
- Quality Certificate - Lot No.07621021
- Quality Certificate - Lot No.33720023
- Quality Certificate - Lot No.09920025
- Quality Certificate - Lot No.06220089
- Quality Certificate - Lot No.00220005
- Quality Certificate - Lot No.30519021
- Quality Certificate - Lot No.04919061
- Quality Certificate - Lot No.30418007
- Quality Certificate - Lot No.21518064