Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 50 mL Class A Lifetime Red Volumetric Flask with Polyethylene Snap-Cap
Product Number5600-50

These 50 mL Class A PYREX® Lifetime Red volumetric flasks have the capacity mark etched as a fine line through a narrow red band into clear glass, making a filler unnecessary and giving high legibility, accuracy and permanence. The strength of these flasks has been increased appreciably through machine-blown bodies to which are sealed heavy-tubing necks tooled for No. 50 polyethylene snap-caps. For replacement snap-caps see No. 7666. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$435.84 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 5600-50 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 50 mL |
Flask Shape | Flat bottom |
Top Style | Beaded rim |
Neck Style | Long |
Stopper Style | No stopper |
Accuracy Class | Class A |
Feature | Reusable |
Tolerance | 0.05 mL |
Cap Style | Snap cap |
Cap Material | High density polyethylene |
Snap Cap No. | 50 |
Height | 130 mm (approx.) |
O.D. | 51 mm (approx.) |
Flask Style | Volumetric |
Cap Color | Blue |
Flask Feature | Lifetime Red |
Specifications Documents
Compatible Accessories
PYREX® Closure, LDPE Polyethylene, Snap Cap
pyrexClosureLDPEPolyethyleneSnapCapOut of Stock
From $0.00
Available Certificates
- Quality Certificate - Lot No.08625040
- Quality Certificate - Lot No.23424033
- Quality Certificate - Lot No.01924008
- Quality Certificate - Lot No.18823006
- Quality Certificate - Lot No.13623002
- Quality Certificate - Lot No.23122023
- Quality Certificate - Lot No.18222007
- Quality Certificate - Lot No.11022053
- Quality Certificate - Lot No.33821026
- Quality Certificate - Lot No.20221033
- Quality Certificate - Lot No.11219011
- Quality Certificate - Lot No.07719015