PYREX® 5 mL Micro Volumetric Flask, Class A, Certified and Serialized, with Standard Taper Stopper
Product Number5631-5
These 5 mL PYREX® microvolumetric flasks are calibrated to Class A tolerances. Each flask is individually serialized and comes with an accessible Certificate of Identification and Capacity, traceable to NIST standards (available online). They are designed for microchemical work in accordance with the recommendations of the Committee of Microchemical Apparatus, Analytical Division of the A.C.S. To improve the stability of this small flask, a hexagonal base, similar to those on all cylinders, has been added. Uses a No. 8 Standard Taper PYREX® stopper. For replacement stoppers, see No. 7650. The graduation line is sharp and permanent. The white markings are easy to read. Reference: ASTM E-237.
Tested and calibrated in an ISO/IEC 17025 certified laboratory.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | 5631-5 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Capacity | 5 mL |
| Flask Shape | Flat bottom |
| Top Style | Standard Taper Stopper |
| Neck Style | Long |
| Stopper Style | Hollow glass |
| Accuracy Class | Serialized/Certified Class A |
| Feature | Reusable |
| Tolerance | 0.02 mL |
| Standard Taper Stopper No. | 8 |
| Height | 80 mm (approx.) |
| O.D. | 17 mm (approx.) |
| Flask Style | Volumetric |
| Flask Feature | Hexagonal base |