Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 25 mL Micro Volumetric Flask, Class A, with Standard Taper Stopper
Product Number5630-25
These 25 mL PYREX® microvolumetric flasks are calibrated to Class A tolerances. They are designed for microchemical work. To improve the stability of this small flask, a hexagonal base, similar to those on all cylinders, has been added. Uses a No. 9 Standard Taper PYREX® stopper. For replacement stoppers, see No. 7650. The graduation line is sharp and permanent. The white markings are easy to read. Reference: ASTM E-237.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 5630-25 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 25 mL |
| Flask Shape | Flat bottom |
| Top Style | Standard Taper Stopper |
| Neck Style | Long |
| Stopper Style | Hollow glass |
| Accuracy Class | Class A |
| Feature | Reusable |
| Tolerance | 0.03 mL |
| Standard Taper Stopper No. | 9 |
| Height | 132 mm (approx.) |
| O.D. | 29 mm (approx.) |
| Flask Style | Volumetric |
| Flask Feature | Hexagonal base |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.04026072
- Quality Certificate - Lot No.31225007
- Quality Certificate - Lot No.15525537
- Quality Certificate - Lot No.00624004
- Quality Certificate - Lot No.34723051
- Quality Certificate - Lot No.22123086
- Quality Certificate - Lot No.18223001
- Quality Certificate - Lot No.13623033
- Quality Certificate - Lot No.08323030
- Quality Certificate - Lot No.05523056
- Quality Certificate - Lot No.34922020
- Quality Certificate - Lot No.25519052
- Quality Certificate - Lot No.09419008
- Quality Certificate - Lot No.08619344
- Quality Certificate - Lot No.27818082
- Quality Certificate - Lot No.27018019
- Quality Certificate - Lot No.19718003
- Quality Certificate - Lot No.12418074
- Quality Certificate - Lot No.08618020
- Quality Certificate - Lot No.05018039
- Quality Certificate - Lot No.22617022
- Quality Certificate - Lot No.03417002
- Quality Certificate - Lot No.18116047
- Quality Certificate - Lot No.35714002
- Quality Certificate - Lot No.30114040
- Quality Certificate - Lot No.23514002
- Quality Certificate - Lot No.18214066
- Quality Certificate - Lot No.08714015
- Quality Certificate - Lot No.35113030
- Quality Certificate - Lot No.30613004