Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 250 mL Class A Mixing Volumetric Flask with Glass Standard Taper Stopper
Product Number5820-250

Learn More

The upper bulb, located between the stopper and the capacity graduation is approximately one-tenth the flask rated capacity. The 2L size upper bulb is only one-twentieth capacity. The additional bulb assists in the mixing of liquids or powders when shaken.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$193.29 per case
Less than 10 in Stock
Product Number | 5820-250 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 250 mL |
Flask Shape | Flat bottom |
Top Style | Standard Taper Stopper |
Stopper Style | Hollow glass |
Accuracy Class | Class A |
Feature | Reusable |
Tolerance | 0.12 mL |
Standard Taper Stopper No. | 16 |
Height | 256 mm (approx.) |
O.D. | 78 mm (approx.) |
Flask Style | Volumetric |
Flask Feature | Mixing bulb |
- Quality Certificate - Lot No.24822065
- Quality Certificate - Lot No.08520269
- Quality Certificate - Lot No.05620058
- Quality Certificate - Lot No.31217015
- Quality Certificate - Lot No.03516057
- Quality Certificate - Lot No.26415026
- Quality Certificate - Lot No.18115043
- Quality Certificate - Lot No.09015018
- Quality Certificate - Lot No.27514183
- Quality Certificate - Lot No.26114049
- Quality Certificate - Lot No.05412020
- Quality Certificate - Lot No.26311008
- Quality Certificate - Lot No.13211039
- Quality Certificate - Lot No.09611174
- Quality Certificate - Lot No.12510125
- Quality Certificate - Lot No.00109999
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.25208001
- Quality Certificate - Lot No.09108999
- Quality Certificate - Lot No.09107999
- Quality Certificate - Lot No.09106999