Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 2L Class A Mixing Volumetric Flask with Glass Standard Taper Stopper
Product Number5820-2L

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 2L Class A PYREX® mixing volumetric flasks have an upper bulb, located between the Standard Taper stopper and the capacity graduation to assist in the mixing of liquids or powders when shaken.. This bulb is approximately one-twentieth capacity the flask. The strength of these flasks has been increased appreciably through machine-blown bodies to which are sealed heavy-tubing necks tooled for No. 27 Standard Taper glass stoppers. For replacement stoppers see No. 7650. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$361.19 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 5820-2L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 2000 mL |
Flask Shape | Flat bottom |
Top Style | Standard Taper Stopper |
Stopper Style | Hollow glass |
Accuracy Class | Class A |
Feature | Reusable |
Tolerance | 0.5 mL |
Standard Taper Stopper No. | 27 |
Height | 397 mm (approx.) |
O.D. | 158 mm (approx.) |
Flask Style | Volumetric |
Flask Feature | Mixing bulb |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.00324003
- Quality Certificate - Lot No.24423057
- Quality Certificate - Lot No.01223015
- Quality Certificate - Lot No.22122044
- Quality Certificate - Lot No.17921021
- Quality Certificate - Lot No.33820003
- Quality Certificate - Lot No.11520004
- Quality Certificate - Lot No.26318042
- Quality Certificate - Lot No.17517002
- Quality Certificate - Lot No.00317075
- Quality Certificate - Lot No.29915029
- Quality Certificate - Lot No.09015019
- Quality Certificate - Lot No.21614053
- Quality Certificate - Lot No.32613004
- Quality Certificate - Lot No.16513023
- Quality Certificate - Lot No.03613049
- Quality Certificate - Lot No.31912004
- Quality Certificate - Lot No.20912097
- Quality Certificate - Lot No.15612001
- Quality Certificate - Lot No.09811001
- Quality Certificate - Lot No.24610483
- Quality Certificate - Lot No.21810155
- Quality Certificate - Lot No.11610018
- Quality Certificate - Lot No.34309024
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.246100483
- Quality Certificate - Lot No.09107999
- Quality Certificate - Lot No.09106999