Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 250 mL Class A Volumetric Flask with PTFE Stopper
Product Number5644-250
These 250 mL Class A PYREX® volumetric flasks have machine-blown bodies to which are sealed heavy-beaded, heavy-tubing necks, tooled for No. 16 PTFE color-coded keyhole stoppers. For replacement stoppers see No. 7630. The graduation line is sharp and permanent. Large white block letters make the inscription easy to read. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,022.39 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 5644-250 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 250 mL |
| Flask Shape | Flat bottom |
| Top Style | Standard Taper Stopper |
| Neck Style | Long |
| Stopper Style | PTFE |
| Accuracy Class | Class A |
| Feature | Reusable |
| Tolerance | 0.12 mL |
| Standard Taper Stopper No. | 16 |
| Height | 252 mm (approx.) |
| O.D. | 78 mm (approx.) |
| Flask Style | Volumetric |
| Flask Feature | Heavy duty |
Specifications Documents
Compatible Accessories
PYREX® Standard Taper Stopper, PTFE, Key-hole, Color-coded
pyrexStopperPTFEKeyHoleColorCodedOut of Stock
From $0.00
Available Certificates
- Quality Certificate - Lot No.14526037
- Quality Certificate - Lot No.06826042
- Quality Certificate - Lot No.28025010
- Quality Certificate - Lot No.24725071
- Quality Certificate - Lot No.03125035
- Quality Certificate - Lot No.31724002
- Quality Certificate - Lot No.25324018
- Quality Certificate - Lot No.22224033
- Quality Certificate - Lot No.07424009
- Quality Certificate - Lot No.01224026
- Quality Certificate - Lot No.26423024
- Quality Certificate - Lot No.15323021
- Quality Certificate - Lot No.12523021
- Quality Certificate - Lot No.13322028
- Quality Certificate - Lot No.05522037
- Quality Certificate - Lot No.33821022
- Quality Certificate - Lot No.27721019
- Quality Certificate - Lot No.26021071
- Quality Certificate - Lot No.23621317
- Quality Certificate - Lot No.20121005
- Quality Certificate - Lot No.16221034
- Quality Certificate - Lot No.10021014
- Quality Certificate - Lot No.07121027
- Quality Certificate - Lot No.03321003
- Quality Certificate - Lot No.00220018
- Quality Certificate - Lot No.30519019
- Quality Certificate - Lot No.05619007
- Quality Certificate - Lot No.01219016
- Quality Certificate - Lot No.28118040
- Quality Certificate - Lot No.15718138