Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 2 mL Class A Volumetric Flask
Product Number5580-2

These 2 mL Class A PYREX® volumetric flasks are test tube shaped and do not have snap-caps. The graduation line is sharp and permanent. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
In Stock
Details
Product Number | 5580-2 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 2 mL |
Flask Shape | Round bottom |
Top Style | Heavy duty rim |
Stopper Style | No stopper |
Accuracy Class | Class A |
Feature | Reusable |
Tolerance | 0.015 mL |
Cap Style | No cap |
Height | 85 mm (approx.) |
O.D. | 9 mm (approx.) |
Flask Style | Volumetric |
Specifications Documents