Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 2L Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper
Product Number5640-2L

Learn More


(This is the suggested replacement for 5646-2L)
These PYREX® 2L volumetric flasks provide improved lab convenience, broad selection and precise volume measurement. The strength of these flasks has been increased appreciably through machine-blown bodies to which are sealed heavy-tubing necks tooled for No. 27 Standard Taper glass stoppers. The graduation line is sharp and permanent and large white block letters make the inscription easy to read. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$575.60 per case
In Stock
Product Number | 5640-2L |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Capacity | 2000 mL |
Flask Shape | Flat bottom |
Top Style | Standard Taper Stopper |
Neck Style | Long |
Stopper Style | Hollow glass |
Accuracy Class | Class A |
Feature | Reusable |
Tolerance | 0.5 mL |
Standard Taper Stopper No. | 27 |
Height | 357 mm (approx.) |
O.D. | 158 mm (approx.) |
Flask Style | Volumetric |
Flask Feature | Heavy duty |
- Quality Certificate - Lot No.03125038
- Quality Certificate - Lot No.33924047
- Quality Certificate - Lot No.30924005
- Quality Certificate - Lot No.26224016
- Quality Certificate - Lot No.22224035
- Quality Certificate - Lot No.10724001
- Quality Certificate - Lot No.06124058
- Quality Certificate - Lot No.32123008
- Quality Certificate - Lot No.22723022
- Quality Certificate - Lot No.20523017
- Quality Certificate - Lot No.17323003
- Quality Certificate - Lot No.14323006
- Quality Certificate - Lot No.31922081
- Quality Certificate - Lot No.25522075
- Quality Certificate - Lot No.16522012
- Quality Certificate - Lot No.14422006
- Quality Certificate - Lot No.06322049
- Quality Certificate - Lot No.34021013
- Quality Certificate - Lot No.27921071
- Quality Certificate - Lot No.15121018
- Quality Certificate - Lot No.11321067
- Quality Certificate - Lot No.06021038
- Quality Certificate - Lot No.31820022
- Quality Certificate - Lot No.28620023
- Quality Certificate - Lot No.08820006
- Quality Certificate - Lot No.01820011
- Quality Certificate - Lot No.23919446
- Quality Certificate - Lot No.16119038
- Quality Certificate - Lot No.00419039