text.skipToContent text.skipToNavigation

PYREX® Distilling Flask

E-mail

The sidearm on all sizes, except 125 mL, is approximately 77 mm below the top of the neck at an angle of 75°. Adaptable for use with thermometers calibrated for 76 mm immersion. The sidearm of the 125 mL flask is located approximately 137 mm from the bottom of the flask to meet the requirements of ASTM E-1405 and can be used in ASTM tests D-86, D-233, and D-447. Suitable for microchemical applications.



Heavy duty.

仕様を選択してください。

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
4620-125 PYREX® 125 mL Heavy Duty Distilling Flask   6 / Pk     24 / Cs     PYREX®   $1,104.17 per case
4620-1L PYREX® 1L Distilling Flask   1 / Pk     1 / Cs     PYREX®   $115.23 per case
4620-250 PYREX® 250 mL Distilling Flask   4 / Pk     24 / Cs     PYREX®   $1,328.61 per case
4620-50 PYREX® 50 mL Distilling Flask   1 / Pk     1 / Cs     PYREX®   $55.48 per case
4620-500 PYREX® 500 mL Distilling Flask   1 / Pk     1 / Cs     PYREX®   $74.82 per case