Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 3L Heavy Wall Short Neck Boiling Flask, Round Bottom, 24/40 Standard Taper Joints
Product Number4320C-3L

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These 3L PYREX® heavy duty boiling flasks provide increased mechanical strength. The flask features walls which are 25-30% thicker than the standard version. O.D. dimensions have not been changed. They have full length outer 24/40 Standard Taper joints, but with shorter necks. The normal working temperature for PYREX® boiling flasks is 230°C. Adapter Nos. 8800, 8820 and 8825 are used to connect flasks with different size joints, thus allowing numerous combinations for diverse assemblies.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$181.62 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 4320C-3L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 3000 mL |
Flask Shape | Round bottom |
Top Style | Standard Taper Joint |
Neck Style | Short |
Stopper Style | No stopper |
Feature | Reusable |
Standard Taper Joint | 24/40 |
Height | 255 mm (approx.) |
O.D. | 189 mm (approx.) |
Flask Style | Boiling |
Flask Feature | Heavy wall |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20824010
- Quality Certificate - Lot No.24223155
- Quality Certificate - Lot No.19523044
- Quality Certificate - Lot No.08623015
- Quality Certificate - Lot No.04822045
- Quality Certificate - Lot No.21620012
- Quality Certificate - Lot No.17020022
- Quality Certificate - Lot No.30519024
- Quality Certificate - Lot No.20019073
- Quality Certificate - Lot No.13519045
- Quality Certificate - Lot No.30318911
- Quality Certificate - Lot No.24018776
- Quality Certificate - Lot No.14918310
- Quality Certificate - Lot No.11418507
- Quality Certificate - Lot No.00818069
- Quality Certificate - Lot No.00317001
- Quality Certificate - Lot No.00912999
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.25806001
- Quality Certificate - Lot No.09108999