Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 500 mL Iodine Determination Flasks with Glass No. 22 Standard Taper Stopper
Product Number5400-500

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 500 mL PYREX® iodine determination flasks are blown in specially designed molds, thereby insuring uniformity and proper contour. The No. 22 Standard Taper stopper projects above the liquid seal trough to facilitate removal. For replacement stoppers, see No. 7640N. Reference: ASTM D-29 and D-555.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$623.62 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 5400-500 |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 500 mL |
Top Style | Tooled mouth |
Neck Style | Wide Mouth |
Stopper Style | Hollow glass |
Feature | Reusable |
Standard Taper Stopper No. | 22 |
Height | 220 mm (approx.) |
O.D. | 101 mm (approx.) |
Flask Style | Iodine |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14225141
- Quality Certificate - Lot No.03825027
- Quality Certificate - Lot No.28924056
- Quality Certificate - Lot No.05824029
- Quality Certificate - Lot No.31323058
- Quality Certificate - Lot No.18723035
- Quality Certificate - Lot No.14623043
- Quality Certificate - Lot No.10423050
- Quality Certificate - Lot No.06123007
- Quality Certificate - Lot No.00423189
- Quality Certificate - Lot No.35422200
- Quality Certificate - Lot No.25122025
- Quality Certificate - Lot No.18222017
- Quality Certificate - Lot No.14822048
- Quality Certificate - Lot No.09722069
- Quality Certificate - Lot No.35021021
- Quality Certificate - Lot No.25821051
- Quality Certificate - Lot No.12720029
- Quality Certificate - Lot No.09920055
- Quality Certificate - Lot No.03620049
- Quality Certificate - Lot No.01320054
- Quality Certificate - Lot No.26919042
- Quality Certificate - Lot No.18319065
- Quality Certificate - Lot No.09519028
- Quality Certificate - Lot No.02819084
- Quality Certificate - Lot No.31018058
- Quality Certificate - Lot No.25618037
- Quality Certificate - Lot No.18018056
- Quality Certificate - Lot No.05118025
- Quality Certificate - Lot No.31817035