Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 1L Long Neck Boiling Flask, Round Bottom, Tooled Mouth
Product Number4280-1L

These 1L PYREX® round bottom boiling flasks have long necks with tooled mouths and take a No. 8 rubber stopper. They are manufactured from No. 7740 borosilicate glass. Wall thicknesses are carefully controlled to provide the proper balance between thermal expansion and mechanical strength for greater shock resistance. Their excellent chemical durability results in contamination-free results and long life under the toughest lab conditions. The normal working temperature for PYREX® boiling flasks is 230°C.
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$495.08 per case
Less than 10 in Stock
Product Number | 4280-1L |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 1000 mL |
Flask Shape | Round bottom |
Top Style | Tooled mouth |
Neck Style | Long |
Stopper Style | No stopper |
Feature | Reusable |
Rubber Stopper No. | 8 |
Height | 241 mm (approx.) |
O.D. | 130 mm (approx.) |
Flask Style | Boiling |
- Quality Certificate - Lot No.29724011
- Quality Certificate - Lot No.34419013
- Quality Certificate - Lot No.30619003
- Quality Certificate - Lot No.15519349
- Quality Certificate - Lot No.12319003
- Quality Certificate - Lot No.09918036
- Quality Certificate - Lot No.08618026
- Quality Certificate - Lot No.28517012
- Quality Certificate - Lot No.24417072
- Quality Certificate - Lot No.23417014
- Quality Certificate - Lot No.05917032
- Quality Certificate - Lot No.16516052
- Quality Certificate - Lot No.09016108
- Quality Certificate - Lot No.05616049
- Quality Certificate - Lot No.21215054
- Quality Certificate - Lot No.11015007
- Quality Certificate - Lot No.27514181
- Quality Certificate - Lot No.23414010
- Quality Certificate - Lot No.19214009
- Quality Certificate - Lot No.10414007
- Quality Certificate - Lot No.06314037
- Quality Certificate - Lot No.34313023
- Quality Certificate - Lot No.30913041
- Quality Certificate - Lot No.28513017
- Quality Certificate - Lot No.24713075
- Quality Certificate - Lot No.22413004
- Quality Certificate - Lot No.13513093
- Quality Certificate - Lot No.09513039
- Quality Certificate - Lot No.02613011
- Quality Certificate - Lot No.31712055