Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 5L Long Neck Boiling Flask, Round Bottom, Tooled Mouth
Product Number4280-5L

These 5L PYREX® round bottom boiling flasks have long necks with tooled mouths and take a No. 11 rubber stopper. They are manufactured from No. 7740 borosilicate glass. Wall thicknesses are carefully controlled to provide the proper balance between thermal expansion and mechanical strength for greater shock resistance. Their excellent chemical durability results in contamination-free results and long life under the toughest lab conditions. The normal working temperature for PYREX® boiling flasks is 230°C.
$1,261.41 per case
In Stock
Product Number | 4280-5L |
Qty./Pk | 1 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 5000 mL |
Flask Shape | Round bottom |
Top Style | Tooled mouth |
Neck Style | Long |
Stopper Style | No stopper |
Feature | Reusable |
Rubber Stopper No. | 11 |
Height | 380 mm (approx.) |
O.D. | 221 mm (approx.) |
Flask Style | Boiling |
- Quality Certificate - Lot No.03222001
- Quality Certificate - Lot No.16814001
- Quality Certificate - Lot No.35713001
- Quality Certificate - Lot No.02113001
- Quality Certificate - Lot No.08612001
- Quality Certificate - Lot No.25610001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.27006017
- Quality Certificate - Lot No.14908001
- Quality Certificate - Lot No.13807003
- Quality Certificate - Lot No.09106999