Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 125 mL Micro Filtering Flasks with Sidearm Tubulation
Product Number5360-125

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

(This is the suggested replacement for 70360-125.)
These PYREX® 125 mL micro filtering flasks are recommended for microchemical use. The vacuum hose is attached to the flask's sidearm. A funnel is inserted into the neck of the flask through a ground joint or rubber stopper. The applied vacuum facilitates the filtration process. These flasks have permanent white enamel marking spots.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$750.19 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 5360-125 |
Qty./Pk | 6 / Pk |
Qty./Cs | 18 / Cs |
Brand | PYREX® |
Capacity | 125 mL |
Top Style | Heavy duty rim |
Neck Style | Narrow mouth |
Stopper Style | No stopper |
Feature | Reusable |
Rubber Stopper No. | 5 |
Height | 110 mm (approx.) |
O.D. | 70 mm (approx.) |
Tubulation O.D. | 10 mm (approx.) |
Flask Style | Filtering |
Flask Feature | Tubulation |
Tubulation Style | Glass |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.06925026
- Quality Certificate - Lot No.00625016
- Quality Certificate - Lot No.35324009
- Quality Certificate - Lot No.27624058
- Quality Certificate - Lot No.27424010
- Quality Certificate - Lot No.20424019
- Quality Certificate - Lot No.15824344
- Quality Certificate - Lot No.06124036
- Quality Certificate - Lot No.03224031
- Quality Certificate - Lot No.00524035
- Quality Certificate - Lot No.31723029
- Quality Certificate - Lot No.24723011
- Quality Certificate - Lot No.19423176
- Quality Certificate - Lot No.16023017
- Quality Certificate - Lot No.11623025
- Quality Certificate - Lot No.06123017
- Quality Certificate - Lot No.34022052
- Quality Certificate - Lot No.30722085
- Quality Certificate - Lot No.29922017
- Quality Certificate - Lot No.22822017
- Quality Certificate - Lot No.18922073
- Quality Certificate - Lot No.13022013
- Quality Certificate - Lot No.10922154
- Quality Certificate - Lot No.06022002
- Quality Certificate - Lot No.05922013
- Quality Certificate - Lot No.01722039
- Quality Certificate - Lot No.34121012
- Quality Certificate - Lot No.30721081
- Quality Certificate - Lot No.29221140
- Quality Certificate - Lot No.24421006