Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 25 mL Micro Filtering Flasks with Sidearm Tubulation
Product Number5360-25
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
(This is the suggested replacement for 70360-25.)
These PYREX® 25 mL micro filtering flasks are recommended for microchemical use. The vacuum hose is attached to the flask's sidearm. A funnel is inserted into the neck of the flask through a ground joint or rubber stopper. The applied vacuum facilitates the filtration process. These flasks have permanent white enamel marking spots.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$689.41 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 5360-25 |
Qty./Pk | 6 / Pk |
Qty./Cs | 18 / Cs |
Brand | PYREX® |
Capacity | 25 mL |
Top Style | Heavy duty rim |
Neck Style | Narrow mouth |
Stopper Style | No stopper |
Feature | Reusable |
Rubber Stopper No. | 3 |
Height | 75 mm (approx.) |
O.D. | 40 mm (approx.) |
Tubulation O.D. | 10 mm (approx.) |
Flask Style | Filtering |
Flask Feature | Tubulation |
Tubulation Style | Glass |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31123015
- Quality Certificate - Lot No.30323037
- Quality Certificate - Lot No.00323024
- Quality Certificate - Lot No.34922052
- Quality Certificate - Lot No.22922003
- Quality Certificate - Lot No.32621027
- Quality Certificate - Lot No.26721026
- Quality Certificate - Lot No.17521006
- Quality Certificate - Lot No.12321019
- Quality Certificate - Lot No.11621013
- Quality Certificate - Lot No.02920014
- Quality Certificate - Lot No.23219154
- Quality Certificate - Lot No.33118024
- Quality Certificate - Lot No.12218033
- Quality Certificate - Lot No.12018053
- Quality Certificate - Lot No.15417018
- Quality Certificate - Lot No.14917050
- Quality Certificate - Lot No.04417029
- Quality Certificate - Lot No.03017038
- Quality Certificate - Lot No.31916042
- Quality Certificate - Lot No.14216027
- Quality Certificate - Lot No.10316082
- Quality Certificate - Lot No.27515041
- Quality Certificate - Lot No.17515038
- Quality Certificate - Lot No.14115042
- Quality Certificate - Lot No.28914038
- Quality Certificate - Lot No.25114037
- Quality Certificate - Lot No.16814012
- Quality Certificate - Lot No.19013074
- Quality Certificate - Lot No.03013041