Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 250 mL Pear-Shaped Boiling Flask, 24/40 Standard Taper Joint
Product Number4318-250
These 250 mL PYREX® pear-shaped boiling flasks have full length outer 24/40 Standard Taper joints and are manufactured from No. 7740 borosilicate glass. Wall thicknesses are carefully controlled to provide the proper balance between thermal expansion and mechanical strength for greater shock resistance. Their excellent chemical durability results in contamination-free results and long life under the toughest lab conditions. The normal working temperature for PYREX® boiling flasks is 230°C. Adapter Nos. 8800, 8820 and 8825 are used to connect flasks with different size joints, thus allowing numerous combinations for diverse assemblies.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$101.96 per case
Less than 10 in Stock
| Product Number | 4318-250 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 250 mL |
| Flask Shape | Pear shaped |
| Top Style | Standard Taper Joint |
| Neck Style | Short |
| Stopper Style | No stopper |
| Feature | Reusable |
| Standard Taper Joint | 24/40 |
| Height | 152 mm (approx.) |
| O.D. | 83 mm (approx.) |
| Flask Style | Boiling |
- Quality Certificate - Lot No.07124015
- Quality Certificate - Lot No.21323022
- Quality Certificate - Lot No.05823038
- Quality Certificate - Lot No.23922049
- Quality Certificate - Lot No.03622003
- Quality Certificate - Lot No.07820039
- Quality Certificate - Lot No.20719050
- Quality Certificate - Lot No.02419932
- Quality Certificate - Lot No.29818663
- Quality Certificate - Lot No.26917265
- Quality Certificate - Lot No.01116001
- Quality Certificate - Lot No.26814001
- Quality Certificate - Lot No.15314001
- Quality Certificate - Lot No.09414001
- Quality Certificate - Lot No.31712001
- Quality Certificate - Lot No.23111001
- Quality Certificate - Lot No.16010001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.20805001
- Quality Certificate - Lot No.12308003
- Quality Certificate - Lot No.10708001
- Quality Certificate - Lot No.01808001