Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 250 mL Phosphoric Acid Volumetric Flasks, Wide Neck, Tooled Rim
Product Number5840-250

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 250 mL PYREX® volumetric flasks have wide necks and are used in determining phosphoric acid in mixed fertilizer.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
₹22,100.56 per case
Added to Your Shopping Cart
Details
Product Number | 5840-250 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 250 mL (approx.) |
Flask Shape | Flat bottom |
Top Style | Heavy duty rim |
Neck Style | Wide |
Stopper Style | No stopper |
Accuracy Class | Class B |
Feature | Reusable |
Tolerance | 0.18 mL |
Height | 170 mm (approx.) |
O.D. | 78 mm (approx.) |
Flask Style | Volumetric |
Flask Feature | Heavy duty |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01725023
- Quality Certificate - Lot No.32524021
- Quality Certificate - Lot No.25024003
- Quality Certificate - Lot No.09624011
- Quality Certificate - Lot No.01224024
- Quality Certificate - Lot No.31123006
- Quality Certificate - Lot No.24423003
- Quality Certificate - Lot No.15723015
- Quality Certificate - Lot No.12523025
- Quality Certificate - Lot No.10423056
- Quality Certificate - Lot No.01223007
- Quality Certificate - Lot No.30522085
- Quality Certificate - Lot No.23022029
- Quality Certificate - Lot No.13122015
- Quality Certificate - Lot No.05922039
- Quality Certificate - Lot No.33321005
- Quality Certificate - Lot No.27721027
- Quality Certificate - Lot No.26321016
- Quality Certificate - Lot No.20121002
- Quality Certificate - Lot No.17221018
- Quality Certificate - Lot No.07221001
- Quality Certificate - Lot No.14620017
- Quality Certificate - Lot No.06220052
- Quality Certificate - Lot No.34719027
- Quality Certificate - Lot No.26019018
- Quality Certificate - Lot No.21719028
- Quality Certificate - Lot No.19619002
- Quality Certificate - Lot No.16819001
- Quality Certificate - Lot No.15119001
- Quality Certificate - Lot No.09819017