Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 500 mL Round Bottom Kjeldahl Flask with
Product Number5420-500

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 500 mL PYREX® Kjeldahl flasks have tooled finished necks for extra strength and uniform rubber stopper (No. 6) fit. Wall thickness is controlled to offer the optimum balance between thermal shock and chemical resistance. They can be used in ASTM E-258 procedures. Care must be taken to ensure the bottoms of the flasks do not come in contact with the heating elements. Most Kjeldahl equipment manufacturers have ring supports for this purpose. Reference: ASTM E-1377.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$966.79 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 5420-500 |
Qty./Pk | 6 / Pk |
Qty./Cs | 24 / Cs |
Brand | PYREX® |
Capacity | 500 mL |
Flask Shape | Round bottom |
Top Style | Tooled mouth |
Neck Style | Long |
Stopper Style | No stopper |
Feature | Reusable |
Rubber Stopper No. | 6 |
Height | 324 mm (approx.) |
O.D. | 101 mm (approx.) |
Flask Style | Kjeldahl |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.29824016
- Quality Certificate - Lot No.22624059
- Quality Certificate - Lot No.20824036
- Quality Certificate - Lot No.04723040
- Quality Certificate - Lot No.02523020
- Quality Certificate - Lot No.25722054
- Quality Certificate - Lot No.03222257
- Quality Certificate - Lot No.03122024
- Quality Certificate - Lot No.19421023
- Quality Certificate - Lot No.16221026
- Quality Certificate - Lot No.13721017
- Quality Certificate - Lot No.12321026
- Quality Certificate - Lot No.25220094
- Quality Certificate - Lot No.14620016
- Quality Certificate - Lot No.27419011
- Quality Certificate - Lot No.23219030
- Quality Certificate - Lot No.04519067
- Quality Certificate - Lot No.35118067
- Quality Certificate - Lot No.19218028
- Quality Certificate - Lot No.30717061
- Quality Certificate - Lot No.18517038
- Quality Certificate - Lot No.09117002
- Quality Certificate - Lot No.08817066
- Quality Certificate - Lot No.33516030
- Quality Certificate - Lot No.09716038
- Quality Certificate - Lot No.30215030
- Quality Certificate - Lot No.18215048
- Quality Certificate - Lot No.18115026
- Quality Certificate - Lot No.06915029
- Quality Certificate - Lot No.25214024