Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 500 mL Short Neck Boiling Flask, Round Bottom, 19/22 Standard Taper Joint
Product Number4320B-500

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

With full length joints, but with short necks.
The 100, 250, and 500 mL flasks are replacement parts for organic chemistry kits (Cat. Nos. 6949 through 6949K).

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$80.16 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 4320B-500 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 500 mL |
Flask Shape | Round bottom |
Top Style | Standard Taper Joint |
Neck Style | Short |
Stopper Style | No stopper |
Feature | Reusable |
Standard Taper Joint | 19/22 |
Height | 139 mm (approx.) |
O.D. | 102 mm (approx.) |
Flask Style | Boiling |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.04525004
- Quality Certificate - Lot No.02725006
- Quality Certificate - Lot No.22724481
- Quality Certificate - Lot No.21324038
- Quality Certificate - Lot No.31723046
- Quality Certificate - Lot No.23623018
- Quality Certificate - Lot No.01823036
- Quality Certificate - Lot No.31922055
- Quality Certificate - Lot No.27822052
- Quality Certificate - Lot No.18622040
- Quality Certificate - Lot No.09722046
- Quality Certificate - Lot No.35521019
- Quality Certificate - Lot No.29221055
- Quality Certificate - Lot No.26021005
- Quality Certificate - Lot No.21421037
- Quality Certificate - Lot No.20321007
- Quality Certificate - Lot No.03620033
- Quality Certificate - Lot No.24019028
- Quality Certificate - Lot No.13019061
- Quality Certificate - Lot No.11319065
- Quality Certificate - Lot No.22918005
- Quality Certificate - Lot No.17018029
- Quality Certificate - Lot No.34117072
- Quality Certificate - Lot No.32017007
- Quality Certificate - Lot No.27617299
- Quality Certificate - Lot No.25717022
- Quality Certificate - Lot No.21317043
- Quality Certificate - Lot No.15417017
- Quality Certificate - Lot No.14017010
- Quality Certificate - Lot No.01117049