Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 100 mL Short Neck Boiling Flask, Round Bottom, 29/42 Standard Taper Joint
Product Number4321-100
With full length joints, but with short necks.
The 100, 250, and 500 mL flasks are replacement parts for organic chemistry kits (Cat. Nos. 6949 through 6949K).
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$77.25 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 4321-100 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 100 mL |
| Flask Shape | Round bottom |
| Top Style | Standard Taper Joint |
| Neck Style | Short |
| Stopper Style | No stopper |
| Feature | Reusable |
| Standard Taper Joint | 29/42 |
| Height | 120 mm (approx.) |
| O.D. | 63 mm (approx.) |
| Flask Style | Boiling |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.31625004
- Quality Certificate - Lot No.19625026
- Quality Certificate - Lot No.21524020
- Quality Certificate - Lot No.24823042
- Quality Certificate - Lot No.22023029
- Quality Certificate - Lot No.05223022
- Quality Certificate - Lot No.02023060
- Quality Certificate - Lot No.24522009
- Quality Certificate - Lot No.19722026
- Quality Certificate - Lot No.03422027
- Quality Certificate - Lot No.18821043
- Quality Certificate - Lot No.22320021
- Quality Certificate - Lot No.25518079
- Quality Certificate - Lot No.12918317
- Quality Certificate - Lot No.07918797
- Quality Certificate - Lot No.02318924
- Quality Certificate - Lot No.28517307
- Quality Certificate - Lot No.19517724
- Quality Certificate - Lot No.32216001
- Quality Certificate - Lot No.18116046
- Quality Certificate - Lot No.28714001
- Quality Certificate - Lot No.03814001
- Quality Certificate - Lot No.10813001
- Quality Certificate - Lot No.00912999
- Quality Certificate - Lot No.12609001
- Quality Certificate - Lot No.Generic