Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 1.5L Trypsinizing Flasks with Baffles
Product Number4460-2L

These 1.5L PYREX® trypsinizing flasks are used for converting homogenous tissue samples into cell suspensions by digestion of connective proteins. Heavy beaded neck accepts cotton plugs. Four extra-deep baffles enhance vigorous agitation.
$585.90 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 4460-2L |
Qty./Pk | 2 / Pk |
Qty./Cs | 2 / Cs |
Brand | PYREX® |
Capacity | 1500 mL |
Top Style | Beaded rim |
Neck Style | Narrow mouth |
Stopper Style | No stopper |
Feature | Reusable |
Height | 290 mm (approx.) |
O.D. | 160 mm (approx.) |
Baffle Height | 125 mm (approx.) |
Flask Style | Trypsinizing |
Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12025001
- Quality Certificate - Lot No.35824001
- Quality Certificate - Lot No.17823001
- Quality Certificate - Lot No.26522001
- Quality Certificate - Lot No.25722001
- Quality Certificate - Lot No.16722001
- Quality Certificate - Lot No.16622001
- Quality Certificate - Lot No.25421002
- Quality Certificate - Lot No.11121001
- Quality Certificate - Lot No.09621006
- Quality Certificate - Lot No.30320001
- Quality Certificate - Lot No.25319001
- Quality Certificate - Lot No.24819001
- Quality Certificate - Lot No.17919001
- Quality Certificate - Lot No.10219001
- Quality Certificate - Lot No.33418001
- Quality Certificate - Lot No.30318917
- Quality Certificate - Lot No.18917367
- Quality Certificate - Lot No.24416001
- Quality Certificate - Lot No.12516001
- Quality Certificate - Lot No.09916001
- Quality Certificate - Lot No.19613001
- Quality Certificate - Lot No.06613001
- Quality Certificate - Lot No.24912001
- Quality Certificate - Lot No.16011001
- Quality Certificate - Lot No.01410001
- Quality Certificate - Lot No.36309001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.22707001
- Quality Certificate - Lot No.19107001