PYREX® VISTA™ 100 mL Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper
Product Number70640-100
These PYREX® VISTA™ 100 mL volumetric flasks provide precise volume measurement. These flasks have sealed necks tooled for No. 13 Standard Taper glass stoppers. The graduation line is sharp and permanent and large blue block letters make the inscription easy to read. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
In Stock
Details
| Product Number | 70640-100 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 100 mL |
| Flask Shape | Flat bottom |
| Top Style | Standard Taper Stopper |
| Neck Style | Long |
| Stopper Style | Hollow glass |
| Accuracy Class | Class A |
| Feature | Reusable |
| Flask Style | Volumetric |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33625040
- Quality Certificate - Lot No.29025046
- Quality Certificate - Lot No.18225007
- Quality Certificate - Lot No.09825001
- Quality Certificate - Lot No.00625012
- Quality Certificate - Lot No.31824091
- Quality Certificate - Lot No.29824017
- Quality Certificate - Lot No.24924001
- Quality Certificate - Lot No.13724074
- Quality Certificate - Lot No.09424041
- Quality Certificate - Lot No.08124008
- Quality Certificate - Lot No.35523019
- Quality Certificate - Lot No.32523043
- Quality Certificate - Lot No.24923010
- Quality Certificate - Lot No.15223009
- Quality Certificate - Lot No.12423027
- Quality Certificate - Lot No.11723005
- Quality Certificate - Lot No.08023021
- Quality Certificate - Lot No.02423019
- Quality Certificate - Lot No.30522040
- Quality Certificate - Lot No.30222001
- Quality Certificate - Lot No.26622051
- Quality Certificate - Lot No.13122001
- Quality Certificate - Lot No.07522001
- Quality Certificate - Lot No.35021004
- Quality Certificate - Lot No.30321033
- Quality Certificate - Lot No.21521011
- Quality Certificate - Lot No.15221003
- Quality Certificate - Lot No.25920002
- Quality Certificate - Lot No.21720135