Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® VISTA™ 25 mL Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper
Product Number70640-25
These PYREX® VISTA™ 25 mL volumetric flasks provide precise volume measurement. These flasks have sealed necks tooled for No. 9 Standard Taper glass stoppers. The graduation line is sharp and permanent and large blue block letters make the inscription easy to read. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$491.89 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 70640-25 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 25 mL |
| Flask Shape | Flat bottom |
| Top Style | Standard Taper Stopper |
| Neck Style | Long |
| Stopper Style | Hollow glass |
| Accuracy Class | Class A |
| Feature | Reusable |
| Flask Style | Volumetric |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11326079
- Quality Certificate - Lot No.30325034
- Quality Certificate - Lot No.08025033
- Quality Certificate - Lot No.04825012
- Quality Certificate - Lot No.29024304
- Quality Certificate - Lot No.31223004
- Quality Certificate - Lot No.25523043
- Quality Certificate - Lot No.31522012
- Quality Certificate - Lot No.29822007
- Quality Certificate - Lot No.15922063