PYREX® 10 mL Economy Volumetric Flasks, Glass Standard Taper Stopper
Product Number5641-10
These 10 mL PYREX® economy flasks are designed for those that do not require the precision accuracy of our Class A capacity flasks. Capacity tolerances are twice those specified for Class A volumetric ware. The graduation line is sharp and permanent; large white block letters make inscriptions easy to read. Supplied with No. 9 Standard Taper glass stoppers. For replacement stoppers see No. 7650.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 5641-10 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 10 mL |
| Flask Shape | Flat bottom |
| Top Style | Standard Taper Stopper |
| Neck Style | Long |
| Stopper Style | No stopper |
| Accuracy Class | Class B |
| Feature | Reusable |
| Tolerance | 0.04 mL |
| Standard Taper Stopper No. | 9 |
| Height | 99 mm (approx.) |
| O.D. | 28 mm (approx.) |
| Flask Style | Volumetric |
| Flask Feature | Economy |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.24825041
- Quality Certificate - Lot No.19925023
- Quality Certificate - Lot No.06625045
- Quality Certificate - Lot No.01025015
- Quality Certificate - Lot No.27824033
- Quality Certificate - Lot No.23624044
- Quality Certificate - Lot No.06424026
- Quality Certificate - Lot No.34123052
- Quality Certificate - Lot No.27223012
- Quality Certificate - Lot No.21023008
- Quality Certificate - Lot No.16723016
- Quality Certificate - Lot No.11823021
- Quality Certificate - Lot No.01623037
- Quality Certificate - Lot No.26622009