Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 25 mL Economy Volumetric Flasks, Glass Standard Taper Stopper
Product Number5641-25
These 25 mL PYREX® economy flasks are designed for those that do not require the precision accuracy of our Class A capacity flasks. Capacity tolerances are twice those specified for Class A volumetric ware. The graduation line is sharp and permanent; large white block letters make inscriptions easy to read. Supplied with No. 9 Standard Taper glass stoppers. For replacement stoppers see No. 7650.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 5641-25 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 25 mL |
| Flask Shape | Flat bottom |
| Top Style | Standard Taper Stopper |
| Neck Style | Long |
| Stopper Style | No stopper |
| Accuracy Class | Class B |
| Feature | Reusable |
| Tolerance | 0.06 mL |
| Standard Taper Stopper No. | 9 |
| Height | 121 mm (approx.) |
| O.D. | 40 mm (approx.) |
| Flask Style | Volumetric |
| Flask Feature | Economy |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.03426010
- Quality Certificate - Lot No.34225014
- Quality Certificate - Lot No.25325021
- Quality Certificate - Lot No.20925038
- Quality Certificate - Lot No.16325061
- Quality Certificate - Lot No.02325028
- Quality Certificate - Lot No.26424040
- Quality Certificate - Lot No.20524028
- Quality Certificate - Lot No.16024010
- Quality Certificate - Lot No.06924026
- Quality Certificate - Lot No.02624052
- Quality Certificate - Lot No.32223020
- Quality Certificate - Lot No.21023009