Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREXPLUS® Coated 500 mL Heavy Wall Filtering Flasks with Sidearm Tubulation
Product Number65340-500
These 500 mL PYREXPLUS®-coated heavy wall flasks have protective PVC coating for longer product life and safety. Protective coating helps prevent glass from shattering, reduces spills and is autoclavable (121°C) and resistant to thermal shock. For convenience, the flasks are graduated to show approximate capacity. The neck finish affords an excellent fit for rubber stoppers and uses a No. 7 rubber stopper. The 10mm tubulation is not coated to allow easy connection of standard size tubing.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$478.94 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 65340-500 |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Capacity | 500 mL |
| Top Style | Heavy duty rim |
| Neck Style | Narrow mouth |
| Stopper Style | No stopper |
| Feature | Reusable |
| Graduation Interval | 50 mL |
| Rubber Stopper No. | 7 |
| Height | 184 mm (approx.) |
| O.D. | 106 mm (approx.) |
| Tubulation O.D. | 10 mm (approx.) |
| Flask Style | Filtering |
| Flask Feature | PYREXPLUS coated |
| Tubulation Style | Glass |
| Sterile | No |
| Graduation Range | 150 - 500 mL (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.30825005
- Quality Certificate - Lot No.26125001
- Quality Certificate - Lot No.20525015
- Quality Certificate - Lot No.14025205
- Quality Certificate - Lot No.06525098
- Quality Certificate - Lot No.33724073
- Quality Certificate - Lot No.33524010
- Quality Certificate - Lot No.25024039
- Quality Certificate - Lot No.24224059
- Quality Certificate - Lot No.14224023
- Quality Certificate - Lot No.03224054
- Quality Certificate - Lot No.03024163
- Quality Certificate - Lot No.27723034
- Quality Certificate - Lot No.10223015
- Quality Certificate - Lot No.07623021
- Quality Certificate - Lot No.30822030
- Quality Certificate - Lot No.30122019
- Quality Certificate - Lot No.22222099
- Quality Certificate - Lot No.09522023
- Quality Certificate - Lot No.08522030
- Quality Certificate - Lot No.30721037
- Quality Certificate - Lot No.29221005
- Quality Certificate - Lot No.14121031
- Quality Certificate - Lot No.07121032
- Quality Certificate - Lot No.04021071
- Quality Certificate - Lot No.17020011
- Quality Certificate - Lot No.18419076
- Quality Certificate - Lot No.18419008
- Quality Certificate - Lot No.06719024
- Quality Certificate - Lot No.03919096