Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 500 mL Church Distilling Flask
Product Number4720-500
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 4720-500 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 500 mL |
| Flask Shape | Round bottom |
| Top Style | Beaded rim |
| Neck Style | Short |
| Stopper Style | No stopper |
| Feature | Reusable |
| Rubber Stopper No. | 5 |
| Height | 135 mm (approx.) |
| O.D. | 102 mm (approx.) |
| Sidearm Length | 220 mm (approx.) |
| Sidearm O.D. | 13 mm (approx.) |
| Flask Style | Distilling |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15525370
- Quality Certificate - Lot No.20623025
- Quality Certificate - Lot No.30622022
- Quality Certificate - Lot No.21622060
- Quality Certificate - Lot No.20922034
- Quality Certificate - Lot No.14522052
- Quality Certificate - Lot No.32320030
- Quality Certificate - Lot No.19020010
- Quality Certificate - Lot No.29719034
- Quality Certificate - Lot No.19719050
- Quality Certificate - Lot No.32518112
- Quality Certificate - Lot No.29818630
- Quality Certificate - Lot No.09518001
- Quality Certificate - Lot No.34817393
- Quality Certificate - Lot No.15817001
- Quality Certificate - Lot No.23016001
- Quality Certificate - Lot No.05015002
- Quality Certificate - Lot No.04715001
- Quality Certificate - Lot No.25911001
- Quality Certificate - Lot No.04709001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.35008001
- Quality Certificate - Lot No.29906003
- Quality Certificate - Lot No.28406002
- Quality Certificate - Lot No.22106001
- Quality Certificate - Lot No.15907001
- Quality Certificate - Lot No.09108999
- Quality Certificate - Lot No.03107002
- Quality Certificate - Lot No.03007001