Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 100 mL EZ Access™ Wide Mouth Volumetric Flask, Class A, Heavy Duty, with Glass Standard Taper Stopper
Product Number5635-100

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More


These 100 mL PYREX® EZ Access™ wide mouth volumetric flasks are calibrated to Class A tolerances and are designed for microchemical work. The heavy duty, wide mouth facilitates filling and mixing. Supplied with interchangeable No. 16 Standard Taper PYREX® ground glass stopper. For replacement stoppers, see No. 7650. The graduation line is sharp and permanent.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$497.45 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 5635-100 |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 100 mL |
Flask Shape | Flat bottom |
Top Style | Standard Taper Stopper |
Neck Style | Long |
Stopper Style | Hollow glass |
Accuracy Class | Class A |
Feature | Reusable |
Tolerance | 0.08 mL |
Standard Taper Stopper No. | 16 |
Height | 160 mm (approx.) |
O.D. | 66 mm (approx.) |
Flask Style | Volumetric |
Flask Feature | Heavy duty |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.13225001
- Quality Certificate - Lot No.11125003
- Quality Certificate - Lot No.27624043
- Quality Certificate - Lot No.26724008
- Quality Certificate - Lot No.19324022
- Quality Certificate - Lot No.17624007
- Quality Certificate - Lot No.35023002
- Quality Certificate - Lot No.31123035
- Quality Certificate - Lot No.25123026
- Quality Certificate - Lot No.18623007
- Quality Certificate - Lot No.13923019
- Quality Certificate - Lot No.04423026
- Quality Certificate - Lot No.33922039
- Quality Certificate - Lot No.24822061
- Quality Certificate - Lot No.22422035
- Quality Certificate - Lot No.20122051
- Quality Certificate - Lot No.15822021
- Quality Certificate - Lot No.08122008
- Quality Certificate - Lot No.00322033
- Quality Certificate - Lot No.32021008
- Quality Certificate - Lot No.28121025
- Quality Certificate - Lot No.26321006
- Quality Certificate - Lot No.15821020
- Quality Certificate - Lot No.15121001
- Quality Certificate - Lot No.08121032
- Quality Certificate - Lot No.15320022
- Quality Certificate - Lot No.10420014
- Quality Certificate - Lot No.06320124
- Quality Certificate - Lot No.03620051
- Quality Certificate - Lot No.00920025