text.skipToContent text.skipToNavigation

Corning® Volumetric Flasks, PMP, Class A

E-mail

Translucent flask is supplied with tapered polypropylene stopper with an individually calibrated ­graduation line. The product is manufactured to Class A tolerances as defined by ISO 1042. They are supplied with an imprinted lot number and certificate. These flasks may be autoclaved to 121°C without affecting the graduation tolerance. Recommended routine cleaning up to 60°C will preserve graduation markings. Height dimension is for flask only, without stopper.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
5640P-10 Corning® 10 mL Class A Reusable Plastic Volumetric Flask, Polymethylpentene with 10/19 Tapered PP Stopper   1 / Pk     6 / Cs     Corning®   €127.30 per case
5640P-100 Corning® 100 mL Class A Reusable Plastic Volumetric Flask, Polymethylpentene with 14/23 Tapered PP Stopper   1 / Pk     6 / Cs     Corning®   Fr. 194.07 per case
5640P-1L Corning® 1L Class A Reusable Plastic Volumetric Flask, Polymethylpentene with 24/29 Tapered PP Stopper   1 / Pk     3 / Cs     Corning®   Fr. 197.49 per case
5640P-25 Corning® 25 mL Class A Reusable Plastic Volumetric Flask, Polymethylpentene with 10/19 Tapered PP Stopper   1 / Pk     6 / Cs     Corning®   Fr. 148.72 per case
5640P-250 Corning® 250 mL Class A Reusable Plastic Volumetric Flask, Polymethylpentene with 19/26 Tapered PP Stopper   1 / Pk     5 / Cs     Corning®   Fr. 197.97 per case
5640P-50 Corning® 50 mL Class A Reusable Plastic Volumetric Flask, Polymethylpentene with 12/21 Tapered PP Stopper   1 / Pk     6 / Cs     Corning®   Fr. 180.18 per case
5640P-500 Corning® 500 mL Class A Reusable Plastic Volumetric Flask, Polymethylpentene with 19/26 Tapered PP Stopper   1 / Pk     4 / Cs     Corning®   Fr. 189.55 per case