
Corning® 25 mL Class B Reusable Plastic Volumetric Flask, Polypropylene with 10/19 Tapered PP Stopper
Product Number5641P-25

Translucent flask is supplied with tapered polypropylene stopper with an individually calibrated graduation line. The product is manufactured to Class B tolerances as defined by ISO 1042. Exposure to temperatures above 60°C may affect accuracy. Recommended routine cleaning up to 60ºC will preserve graduations. Height dimension is for flask only, without stopper.
$190.98 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 5641P-25 |
Qty./Pk | 1 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Flask Shape | Flat bottom |
Feature | Reusable |
Capacity | 25 mL |
Flask Style | Volumetric |
Graduation Interval | 25 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08722001
- Quality Certificate - Lot No.22521001
- Quality Certificate - Lot No.07521001
- Quality Certificate - Lot No.32419001
- Quality Certificate - Lot No.29618001
- Quality Certificate - Lot No.07218001
- Quality Certificate - Lot No.26517001
- Quality Certificate - Lot No.15817001
- Quality Certificate - Lot No.16716001
- Quality Certificate - Lot No.12516001
- Quality Certificate - Lot No.25514001
- Quality Certificate - Lot No.20214001
- Quality Certificate - Lot No.12714001
- Quality Certificate - Lot No.28813001
- Quality Certificate - Lot No.21011001
- Quality Certificate - Lot No.16111001
- Quality Certificate - Lot No.00311001
- Quality Certificate - Lot No.Generic