text.skipToContent text.skipToNavigation

PYREX® Precision Bore Buret, Class A, Straight Bore Standard Taper Stopcock, Colored Markings

E-mail

Precision bore tubing is used to assure accuracy between any two points. Durable colored grad­uations are sharply defined and easy to read. Carefully ground standard taper stopcock gives precise control. Each buret is supplied with a dust cover. All sizes furnished with a 2 mm bore stopcock plug. The capacity tolerance on these burets is established by ASTM E-287 and they are calibrated in accordance with ASTM E542.

Choose your specification

View Product

Less than 10 in Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
2130-100 PYREX® 100 mL Class A Precision Bore Buret with Glass Standard Taper Stopcock   1 / Pk     1 / Cs     PYREX®   $408.18 per case