Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Single Metric Scale, 1L Reusable Plastic Graduated Cylinder, Polypropylene, TC with Funnel Top
Product Number3022P-1L

Translucent polypropylene graduated cylinders are manufactured with raised graduations at the primary scale points. Cylinders have a hexagonal base and are calibrated “to contain” (TC). Tolerances according to ISO 6706. Exposure to temperatures above 60°C may affect accuracy.
$450.78 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3022P-1L |
Qty./Pk | 1 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Height | 440 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12324001
- Quality Certificate - Lot No.27023001
- Quality Certificate - Lot No.33222001
- Quality Certificate - Lot No.26422001
- Quality Certificate - Lot No.14522001
- Quality Certificate - Lot No.01022001
- Quality Certificate - Lot No.13821001
- Quality Certificate - Lot No.02121001
- Quality Certificate - Lot No.11820001
- Quality Certificate - Lot No.02320001
- Quality Certificate - Lot No.33919001
- Quality Certificate - Lot No.18219001
- Quality Certificate - Lot No.15519001
- Quality Certificate - Lot No.13019001
- Quality Certificate - Lot No.10719001
- Quality Certificate - Lot No.08419001
- Quality Certificate - Lot No.00518001
- Quality Certificate - Lot No.30017001
- Quality Certificate - Lot No.26817001
- Quality Certificate - Lot No.11017001
- Quality Certificate - Lot No.33616001
- Quality Certificate - Lot No.28616001
- Quality Certificate - Lot No.22216001
- Quality Certificate - Lot No.18316001
- Quality Certificate - Lot No.15516001
- Quality Certificate - Lot No.07016001
- Quality Certificate - Lot No.04316001
- Quality Certificate - Lot No.02016001
- Quality Certificate - Lot No.32415001
- Quality Certificate - Lot No.17615001