Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 200 mL Gas Oil Distillation Cylinder, Percent Scale, White Graduations, TC
Product Number3065-200
These 200mL PYREX® graduated cylinders are calibrated "to contain" (TC) in percent. 200mL is equal to 100% in 1% divisions. The scale is in durable white enamel. This cylinder may be used to measure the distillate in ASTM method D-86 "Distillation of Gas Oil and Similar Distillate Oil." Furnished with bumper guard. For replacement bumper guards, see No. 3066.
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,238.67 per case
In Stock
Product Number | 3065-200 |
Qty./Pk | 1 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Bumper Guard | Yes |
Capacity | 200 mL |
Cylinder Scale | Percent - To Contain |
Cylinder Style | Graduated |
Feature | Reusable |
Graduation Interval | 2 mL |
Height | 254 mm (approx.) |
O.D. | 41 mm (approx.) |
Stopper Style | No stopper |
Tolerance | 1.4 mL |
Top Style | Pourout |
- Quality Certificate - Lot No.23525019
- Quality Certificate - Lot No.33523005
- Quality Certificate - Lot No.33423045
- Quality Certificate - Lot No.27723078
- Quality Certificate - Lot No.04823022
- Quality Certificate - Lot No.13222029
- Quality Certificate - Lot No.00622027
- Quality Certificate - Lot No.14220022
- Quality Certificate - Lot No.09720053
- Quality Certificate - Lot No.25519063
- Quality Certificate - Lot No.30618014
- Quality Certificate - Lot No.29818623
- Quality Certificate - Lot No.19218430
- Quality Certificate - Lot No.00912999
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.24106001
- Quality Certificate - Lot No.17107001
- Quality Certificate - Lot No.09106999
- Quality Certificate - Lot No.06607002
- Quality Certificate - Lot No.05707001
- Quality Certificate - Lot No.01207001