Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 100 mL Hydrometer Cylinders
Product Number2962-100
These 100 mL PYREX® hydrometer cylinders have a large hexagonal base sealed to the cylinder body to increase stability. Breakage is minimized by the heavy wall construction. Meets ASTM specifications D-287 and E-100.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$633.02 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 2962-100 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 18 / Cs |
| Brand | PYREX® |
| Bumper Guard | No |
| Capacity | 100 mL |
| Cylinder Style | Hydrometer |
| Feature | Reusable |
| Height | 254 mm (approx.) |
| O.D. | 29 mm (approx.) |
| Stopper Style | No stopper |
| Top Style | Beaded rim |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18826067
- Quality Certificate - Lot No.11126016
- Quality Certificate - Lot No.28025155
- Quality Certificate - Lot No.17625142
- Quality Certificate - Lot No.26224241
- Quality Certificate - Lot No.19924007
- Quality Certificate - Lot No.07524037
- Quality Certificate - Lot No.03322035
- Quality Certificate - Lot No.03122013
- Quality Certificate - Lot No.09220027
- Quality Certificate - Lot No.24819038
- Quality Certificate - Lot No.06519035
- Quality Certificate - Lot No.00319097
- Quality Certificate - Lot No.05018033
- Quality Certificate - Lot No.20717043
- Quality Certificate - Lot No.05217061
- Quality Certificate - Lot No.34016031
- Quality Certificate - Lot No.22416027
- Quality Certificate - Lot No.09916030
- Quality Certificate - Lot No.05516001
- Quality Certificate - Lot No.01216049
- Quality Certificate - Lot No.24415048
- Quality Certificate - Lot No.13415040
- Quality Certificate - Lot No.08515030
- Quality Certificate - Lot No.04815170
- Quality Certificate - Lot No.24414054
- Quality Certificate - Lot No.22114021
- Quality Certificate - Lot No.09414046
- Quality Certificate - Lot No.08714027
- Quality Certificate - Lot No.12313058