PYREX® Single Metric Scale, 10 mL Graduated Cylinder, TD, with Funnel Top
Product Number3024-10
These PYREX® 10 mL graduated cylinders are calibrated (TD) and have white enamel graduations. This 10 mL size has a funnel top. Plastic bumper guards are not available for this size.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$707.90 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 3024-10 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | PYREX® |
| Bumper Guard | Yes |
| Capacity | 10 mL |
| Cylinder Scale | Single Metric - To Deliver |
| Cylinder Style | Graduated |
| Feature | Reusable |
| Graduation Interval | 0.1 mL |
| Height | 177 mm (approx.) |
| O.D. | 13 mm (approx.) |
| Sterile | No |
| Stopper Style | No stopper |
| Tolerance | 0.2 mL |
| Top Style | Pourout |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01326120
- Quality Certificate - Lot No.30525030
- Quality Certificate - Lot No.30325039
- Quality Certificate - Lot No.20625032
- Quality Certificate - Lot No.15725016
- Quality Certificate - Lot No.03625016
- Quality Certificate - Lot No.28924063
- Quality Certificate - Lot No.09424049
- Quality Certificate - Lot No.00324053
- Quality Certificate - Lot No.28523015