Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® Single Metric Scale, 5 mL Graduated Cylinder, TD, with Funnel Top
Product Number3024-5

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These PYREX® 5 mL graduated cylinders are calibrated (TD) and have white enamel graduations. This 5 mL size has a funnel top. Plastic bumper guards are not available for this size.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$491.83 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3024-5 |
Qty./Pk | 1 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Bumper Guard | Yes |
Capacity | 5 mL |
Cylinder Scale | Single Metric - To Deliver |
Cylinder Style | Graduated |
Feature | Reusable |
Graduation Interval | 0.1 mL |
Height | 120 mm (approx.) |
O.D. | 12 mm (approx.) |
Sterile | No |
Stopper Style | No stopper |
Tolerance | 0.1 mL |
Top Style | Pourout |
Specifications Documents