Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 10 mL Single Metric Scale Cylinder, Standard Taper Stopper, White Graduations, TC
Product Number2982-10

Learn More

(This is the suggested replacement for 2984-10)
These 10 mL PYREX® graduated cylinders are calibrated “to contain” (TC) and are useful as a mixing cylinder. Graduations are in durable white enamel. Each features a PYREX® No. 9 Standard Taper stopper. Approximate height does not include stopper. For replacement PYREX® Standard Taper stoppers, see No. 7650-9.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,064.21 per case
In Stock
Product Number | 2982-10 |
Qty./Pk | 1 / Pk |
Qty./Cs | 24 / Cs |
Brand | PYREX® |
Bumper Guard | No |
Capacity | 10 mL |
Cylinder Scale | Single Metric - To Contain |
Cylinder Style | Graduated |
Feature | Reusable |
Graduation Interval | 0.1 mL |
Height | 195 mm (approx.) |
O.D. | 13 mm (approx.) |
Standard Taper Stopper No. | 9 |
Sterile | No |
Stopper Style | Hollow glass |
Tolerance | 0.2 mL |
Top Style | Standard Taper Stopper |