Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 500 mL Single Metric Scale Cylinder, Standard Taper Stopper, White Graduations, TC
Product Number2982-500
(This is the suggested replacement for 2983-500, 2984-500)
These 500 mL PYREX® graduated cylinders are calibrated “to contain” (TC) and are useful as a mixing cylinder. Graduations are in durable white enamel. Each features a PYREX® No. 27 Standard Taper stopper. Approximate height does not include stopper. For replacement PYREX® Standard Taper stoppers, see No. 7650-27.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$952.82 per case
Less than 10 in Stock
| Product Number | 2982-500 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Bumper Guard | No |
| Capacity | 500 mL |
| Cylinder Scale | Single Metric - To Contain |
| Cylinder Style | Graduated |
| Feature | Reusable |
| Graduation Interval | 5 mL |
| Height | 445 mm (approx.) |
| O.D. | 50 mm (approx.) |
| Standard Taper Stopper No. | 27 |
| Sterile | No |
| Stopper Style | Hollow glass |
| Tolerance | 4 mL |
| Top Style | Standard Taper Stopper |
- Quality Certificate - Lot No.23925057
- Quality Certificate - Lot No.20225018
- Quality Certificate - Lot No.11125017
- Quality Certificate - Lot No.27624033
- Quality Certificate - Lot No.22524075
- Quality Certificate - Lot No.31823057
- Quality Certificate - Lot No.27123023
- Quality Certificate - Lot No.03423068
- Quality Certificate - Lot No.01023027
- Quality Certificate - Lot No.16722004
- Quality Certificate - Lot No.34821038
- Quality Certificate - Lot No.23221032
- Quality Certificate - Lot No.16521033
- Quality Certificate - Lot No.21820015
- Quality Certificate - Lot No.15620059
- Quality Certificate - Lot No.03820012
- Quality Certificate - Lot No.30519095
- Quality Certificate - Lot No.30119048
- Quality Certificate - Lot No.20619056
- Quality Certificate - Lot No.15519027
- Quality Certificate - Lot No.11219033
- Quality Certificate - Lot No.29818059
- Quality Certificate - Lot No.05018003
- Quality Certificate - Lot No.00318070
- Quality Certificate - Lot No.25717091
- Quality Certificate - Lot No.14617034
- Quality Certificate - Lot No.09317037
- Quality Certificate - Lot No.04417039
- Quality Certificate - Lot No.35616023
- Quality Certificate - Lot No.32316067