Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 100 mL Single Metric Scale Cylinders, Reinforced Glass Bead, Lifetime Red™, TC
Product Number3046-100

Learn More

These 100 mL PYREX® graduated cylinders are calibrated (TC). The scale and figures are durable white enamel, which stand out clearly against the red color-band on these Lifetime Red™ cylinders. This provides clear, accurate measurements for delivering or containing liquids. A reinforced bead of glass near the top helps to reduce breakage, if the cylinder upsets. These cylinders are in accordance with ASTM E-133 and E-1272.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$863.38 per case
Out of Stock
Product Number | 3046-100 |
Qty./Pk | 1 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Bumper Guard | No |
Capacity | 100 mL |
Cylinder Feature | Lifetime Red |
Cylinder Scale | Single Metric - To Contain |
Cylinder Style | Graduated |
Feature | Reusable |
Graduation Interval | 1 mL |
Height | 267 mm (approx.) |
O.D. | 29 mm (approx.) |
Sterile | No |
Stopper Style | No stopper |
Tolerance | 1 mL |
Top Style | Ring |
- Quality Certificate - Lot No.35424045
- Quality Certificate - Lot No.32024010
- Quality Certificate - Lot No.24624009
- Quality Certificate - Lot No.18824022
- Quality Certificate - Lot No.33123040
- Quality Certificate - Lot No.06623058
- Quality Certificate - Lot No.30622064
- Quality Certificate - Lot No.30422064
- Quality Certificate - Lot No.29321057
- Quality Certificate - Lot No.17921022
- Quality Certificate - Lot No.13321054
- Quality Certificate - Lot No.06821059
- Quality Certificate - Lot No.02921013
- Quality Certificate - Lot No.31719073
- Quality Certificate - Lot No.20019024
- Quality Certificate - Lot No.35518001
- Quality Certificate - Lot No.31318064
- Quality Certificate - Lot No.22618010
- Quality Certificate - Lot No.15018030
- Quality Certificate - Lot No.05418075
- Quality Certificate - Lot No.02518001
- Quality Certificate - Lot No.27817009
- Quality Certificate - Lot No.16817006
- Quality Certificate - Lot No.06017043
- Quality Certificate - Lot No.05917043
- Quality Certificate - Lot No.34816018
- Quality Certificate - Lot No.27316041
- Quality Certificate - Lot No.18816024
- Quality Certificate - Lot No.11016008
- Quality Certificate - Lot No.02116070