Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 250 mL Single Metric Scale Cylinders, Reinforced Glass Bead, Lifetime Red™, TC
Product Number3046-250
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These 250 mL PYREX® graduated cylinders are calibrated (TC). The scale and figures are durable white enamel, which stand out clearly against the red color-band on these Lifetime Red™ cylinders. This provides clear, accurate measurements for delivering or containing liquids. A reinforced bead of glass near the top helps to reduce breakage, if the cylinder upsets.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,122.85 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3046-250 |
Qty./Pk | 1 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Bumper Guard | No |
Capacity | 250 mL |
Cylinder Feature | Lifetime Red |
Cylinder Scale | Single Metric - To Contain |
Cylinder Style | Graduated |
Feature | Reusable |
Graduation Interval | 2 mL |
Height | 353 mm (approx.) |
O.D. | 39 mm (approx.) |
Sterile | No |
Stopper Style | No stopper |
Tolerance | 2 mL |
Top Style | Ring |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25024012
- Quality Certificate - Lot No.23624013
- Quality Certificate - Lot No.08124019
- Quality Certificate - Lot No.08323008
- Quality Certificate - Lot No.21422020
- Quality Certificate - Lot No.34721037
- Quality Certificate - Lot No.31521004
- Quality Certificate - Lot No.30221002
- Quality Certificate - Lot No.13721007
- Quality Certificate - Lot No.07821038
- Quality Certificate - Lot No.19020002
- Quality Certificate - Lot No.34619060
- Quality Certificate - Lot No.30519026
- Quality Certificate - Lot No.27719065
- Quality Certificate - Lot No.34818053
- Quality Certificate - Lot No.25418042
- Quality Certificate - Lot No.17218035
- Quality Certificate - Lot No.31317014
- Quality Certificate - Lot No.24717026
- Quality Certificate - Lot No.15217009
- Quality Certificate - Lot No.09717085
- Quality Certificate - Lot No.06617037
- Quality Certificate - Lot No.04617121
- Quality Certificate - Lot No.33816001
- Quality Certificate - Lot No.09816049
- Quality Certificate - Lot No.29015006
- Quality Certificate - Lot No.19715163
- Quality Certificate - Lot No.13315025
- Quality Certificate - Lot No.08015008
- Quality Certificate - Lot No.01315058