PYREX® Single Metric Scale, 25 mL Graduated Cylinder, TC
Product Number3022-25
These PYREX® 25 mL graduated cylinders are calibrated (TC) and have white enamel graduations. Supplied with plastic bumper guards to reduce accidental breakage. For replacement bumper guards see Cat. No. 3066.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
In Stock
Details
| Product Number | 3022-25 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 18 / Cs |
| Brand | PYREX® |
| Bumper Guard | Yes |
| Capacity | 25 mL |
| Cylinder Scale | Single Metric - To Contain |
| Cylinder Style | Graduated |
| Feature | Reusable |
| Graduation Interval | 0.2 mL |
| Height | 192 mm (approx.) |
| O.D. | 18 mm (approx.) |
| Sterile | No |
| Stopper Style | No stopper |
| Tolerance | 0.3 mL |
| Top Style | Pourout |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.06926069
- Quality Certificate - Lot No.03526049
- Quality Certificate - Lot No.02026150
- Quality Certificate - Lot No.33525106
- Quality Certificate - Lot No.26325018
- Quality Certificate - Lot No.18425117
- Quality Certificate - Lot No.06625009
- Quality Certificate - Lot No.35124039
- Quality Certificate - Lot No.29724021
- Quality Certificate - Lot No.21424038
- Quality Certificate - Lot No.14524009
- Quality Certificate - Lot No.09324044
- Quality Certificate - Lot No.05424029
- Quality Certificate - Lot No.03124033
- Quality Certificate - Lot No.34723016
- Quality Certificate - Lot No.28223053
- Quality Certificate - Lot No.25123007