Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 100 mL Single Metric Scale Graduated Cylinders, Lifetime Red™, TC
Product Number3042-100

These 100mL PYREX® graduated cylinders are calibrated "to contain” (TC). The scale and figures are durable white enamel, which stand out clearly against the red color-band on these Lifetime Red™ cylinders. This provides clear, accurate measurements for delivering or containing liquids. The 100mL size is made in accordance with ASTM E-133 and E-1272. Bumper guards are supplied. For replacement bumper guards, see No. 3066.
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$728.75 per case
In Stock
Product Number | 3042-100 |
Qty./Pk | 1 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Bumper Guard | Yes |
Capacity | 100 mL |
Cylinder Feature | Lifetime Red |
Cylinder Scale | Single Metric - To Contain |
Cylinder Style | Graduated |
Feature | Reusable |
Graduation Interval | 1 mL |
Height | 254 mm (approx.) |
O.D. | 29 mm (approx.) |
Sterile | No |
Stopper Style | No stopper |
Tolerance | 1 mL |
Top Style | Pourout |
- Quality Certificate - Lot No.22025001
- Quality Certificate - Lot No.17125036
- Quality Certificate - Lot No.01025235
- Quality Certificate - Lot No.31824117
- Quality Certificate - Lot No.19224592
- Quality Certificate - Lot No.07124041
- Quality Certificate - Lot No.02424040
- Quality Certificate - Lot No.31323018
- Quality Certificate - Lot No.21723021
- Quality Certificate - Lot No.09423064
- Quality Certificate - Lot No.06823031
- Quality Certificate - Lot No.30522088
- Quality Certificate - Lot No.26422054
- Quality Certificate - Lot No.13722103
- Quality Certificate - Lot No.35121004
- Quality Certificate - Lot No.29321009
- Quality Certificate - Lot No.12421003
- Quality Certificate - Lot No.31820031
- Quality Certificate - Lot No.27520027
- Quality Certificate - Lot No.24520055
- Quality Certificate - Lot No.06320201
- Quality Certificate - Lot No.27719021
- Quality Certificate - Lot No.24619395
- Quality Certificate - Lot No.20019052
- Quality Certificate - Lot No.16419063
- Quality Certificate - Lot No.12319085
- Quality Certificate - Lot No.12019040
- Quality Certificate - Lot No.06819006
- Quality Certificate - Lot No.00219033
- Quality Certificate - Lot No.24718021