Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 50 mL Single Metric Scale Cylinders, Reinforced Glass Bead, Lifetime Red™, TC
Product Number3046-50

These 50 mL PYREX® graduated cylinders are calibrated (TC). The scale and figures are durable white enamel, which stand out clearly against the red color-band on these Lifetime Red™ cylinders. This provides clear, accurate measurements for delivering or containing liquids. A reinforced bead of glass near the top helps to reduce breakage, if the cylinder upsets.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,113.28 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3046-50 |
Qty./Pk | 1 / Pk |
Qty./Cs | 18 / Cs |
Brand | PYREX® |
Bumper Guard | No |
Capacity | 50 mL |
Cylinder Feature | Lifetime Red |
Cylinder Scale | Single Metric - To Contain |
Cylinder Style | Graduated |
Feature | Reusable |
Graduation Interval | 1 mL |
Height | 238 mm (approx.) |
O.D. | 24 mm (approx.) |
Sterile | No |
Stopper Style | No stopper |
Tolerance | 0.5 mL |
Top Style | Ring |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22425142
- Quality Certificate - Lot No.08324019
- Quality Certificate - Lot No.05523015
- Quality Certificate - Lot No.35721024
- Quality Certificate - Lot No.12720030
- Quality Certificate - Lot No.02320075
- Quality Certificate - Lot No.34019052
- Quality Certificate - Lot No.28919079
- Quality Certificate - Lot No.25019012
- Quality Certificate - Lot No.19719052
- Quality Certificate - Lot No.15719015
- Quality Certificate - Lot No.00919054
- Quality Certificate - Lot No.30618046
- Quality Certificate - Lot No.33517059
- Quality Certificate - Lot No.28317174
- Quality Certificate - Lot No.12317014
- Quality Certificate - Lot No.11917020
- Quality Certificate - Lot No.07017022
- Quality Certificate - Lot No.35416182
- Quality Certificate - Lot No.30016014
- Quality Certificate - Lot No.25816037
- Quality Certificate - Lot No.06516014
- Quality Certificate - Lot No.32815064
- Quality Certificate - Lot No.09815054
- Quality Certificate - Lot No.32314036
- Quality Certificate - Lot No.26913167
- Quality Certificate - Lot No.21013041
- Quality Certificate - Lot No.03613080
- Quality Certificate - Lot No.02413014
- Quality Certificate - Lot No.09412029