Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® VISTA™ 50 mL Single Metric Volumetric and Graduated Cylinders, TC, Plastic Hexagonal Base, Blue Graduations
Product Number70075-50
(This is the suggested replacement for 3075-50.)
An economical student grade economy These PYREX® VISTA™ are calibrated “to contain” (TC). They are supplied in two parts - a strong, accurate glass graduate and a detachable, sturdy plastic base which absorbs impacts and reduces breakage. Tolerances are ±5% of total at any point. By removing the base, the graduate can be conveniently stacked. Bumper guards are supplied with 25 mL through 100 mL inclusive. The 10 mL has a funnel top for careful pouring.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$154.17 per case
In Stock
| Product Number | 70075-50 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Bumper Guard | Yes |
| Capacity | 50 mL |
| Cylinder Feature | Economy |
| Cylinder Scale | Single Metric - To Contain |
| Cylinder Style | Graduated |
| Sterile | No |
| Top Style | Pourout |
- Quality Certificate - Lot No.01626028
- Quality Certificate - Lot No.27725033
- Quality Certificate - Lot No.26825047
- Quality Certificate - Lot No.22625048
- Quality Certificate - Lot No.21025113
- Quality Certificate - Lot No.35124011
- Quality Certificate - Lot No.29624015
- Quality Certificate - Lot No.20524002
- Quality Certificate - Lot No.19924020
- Quality Certificate - Lot No.15824336
- Quality Certificate - Lot No.06224027
- Quality Certificate - Lot No.05224019
- Quality Certificate - Lot No.02524035
- Quality Certificate - Lot No.31023025
- Quality Certificate - Lot No.26323034
- Quality Certificate - Lot No.19323042
- Quality Certificate - Lot No.12423042
- Quality Certificate - Lot No.03423015
- Quality Certificate - Lot No.02723041
- Quality Certificate - Lot No.33922042
- Quality Certificate - Lot No.30722094
- Quality Certificate - Lot No.27722048
- Quality Certificate - Lot No.21322046
- Quality Certificate - Lot No.15522033
- Quality Certificate - Lot No.04522007
- Quality Certificate - Lot No.01322034
- Quality Certificate - Lot No.33621034
- Quality Certificate - Lot No.32321053
- Quality Certificate - Lot No.24921056
- Quality Certificate - Lot No.19721001