Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREXPLUS® Coated 1L Single Metric Scale Cylinders, White Graduations, TD
Product Number63024-1L

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 1L PYREXPLUS® coated graduated cylinders feature a protective polymer coating for longer product life and safety. They are autoclavable at 121°C and resistant to thermal shock. The cylinder is calibrated (TD). Bumper guards not supplied. For replacement bumper guards see Cat. No. 3066.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$737.80 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 63024-1L |
Qty./Pk | 1 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Bumper Guard | No |
Capacity | 1000 mL |
Cylinder Feature | PYREXPLUS coated |
Cylinder Scale | Single Metric - To Deliver |
Cylinder Style | Graduated |
Feature | Reusable |
Graduation Interval | 10 mL |
Height | 460 mm (approx.) |
O.D. | 64 mm (approx.) |
Sterile | No |
Stopper Style | No stopper |
Tolerance | 6 mL |
Top Style | Pourout |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.13325110
- Quality Certificate - Lot No.04825053
- Quality Certificate - Lot No.35524002
- Quality Certificate - Lot No.23624024
- Quality Certificate - Lot No.12124029
- Quality Certificate - Lot No.22923006
- Quality Certificate - Lot No.24622003
- Quality Certificate - Lot No.17322010
- Quality Certificate - Lot No.10822082
- Quality Certificate - Lot No.07622041
- Quality Certificate - Lot No.01322005
- Quality Certificate - Lot No.26321001
- Quality Certificate - Lot No.12321005
- Quality Certificate - Lot No.11021002
- Quality Certificate - Lot No.27420006
- Quality Certificate - Lot No.10620030
- Quality Certificate - Lot No.32519019
- Quality Certificate - Lot No.26219078
- Quality Certificate - Lot No.24319017
- Quality Certificate - Lot No.17719071
- Quality Certificate - Lot No.05619082
- Quality Certificate - Lot No.02419042
- Quality Certificate - Lot No.17718288
- Quality Certificate - Lot No.14118068
- Quality Certificate - Lot No.07818028
- Quality Certificate - Lot No.00318084
- Quality Certificate - Lot No.30517030
- Quality Certificate - Lot No.19117008
- Quality Certificate - Lot No.09017007
- Quality Certificate - Lot No.03317025