Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 54 mm Diameter Filling Bell
Product Number3965-50
For aseptic filling of vessels. Rubber tubing is attached to the top of the tubulation while the receiving vessel is placed inside the bell.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$184.48 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 3965-50 |
| Qty./Pk | 2 / Pk |
| Qty./Cs | 2 / Cs |
| Brand | PYREX® |
| Height | 105 mm (approx.) |
| I.D | 50 mm (approx.) |
| O.D. | 54 mm (approx.) |
| Tubulation O.D. | 9 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23122074
- Quality Certificate - Lot No.10222020
- Quality Certificate - Lot No.30921035
- Quality Certificate - Lot No.26121007
- Quality Certificate - Lot No.20421001
- Quality Certificate - Lot No.15420012
- Quality Certificate - Lot No.14820032
- Quality Certificate - Lot No.09920046
- Quality Certificate - Lot No.33619056
- Quality Certificate - Lot No.30619017
- Quality Certificate - Lot No.30419054
- Quality Certificate - Lot No.23419054
- Quality Certificate - Lot No.06819031
- Quality Certificate - Lot No.34118002
- Quality Certificate - Lot No.34018001
- Quality Certificate - Lot No.32018002
- Quality Certificate - Lot No.22218989
- Quality Certificate - Lot No.15218490
- Quality Certificate - Lot No.14118938
- Quality Certificate - Lot No.00818089
- Quality Certificate - Lot No.22317216
- Quality Certificate - Lot No.09414001
- Quality Certificate - Lot No.04914001
- Quality Certificate - Lot No.28013001
- Quality Certificate - Lot No.20813001
- Quality Certificate - Lot No.00411001
- Quality Certificate - Lot No.02810002
- Quality Certificate - Lot No.02710001
- Quality Certificate - Lot No.28809005
- Quality Certificate - Lot No.Generic