More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® CoolRack 250 mL, Holds 1 x 250 mL Easy Grip Storage Bottle
Product Number432064
Corning CoolRack thermo-conductive tube modules eliminate variability which originates from tubes placed directly into ice, dry ice, alcohol baths, water baths and other temperature sources. Place the CoolRack module directly onto a temperature source between -196°C to >100°C and it will rapidly adapt to that temperature.
- Ensures +/- 0.1°C temperature uniformity across all tubes when cooling, snap freezing, heating or thawing.
- All CoolRack modules may be autoclaved, high heat sterilized or decontaminated with bleach, alcohol or other disinfectants or lab detergents.
- Suggested applications include cooling reagents such as restriction enzymes, dNTPs and antibodies, alcohol-free dry ice snap freezing of tissue, virus and bacteria samples and bench top cryogenic tube sorting in liquid nitrogen.
- Certain CoolRack modules are SBS-compatible.
$470.72 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 432064 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Specifications Documents
Compatible Accessories
Available Certificates