Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 0.6 mL Self Standing Screw Cap Microcentrifuge Tube and Attached Cap, with O-ring, Polypropylene, Clear, Sterile
Product NumberSCT-45-SS-C-S
Axygen® 0.6 mL Conical bottom, Screw Cap Tubes feature screw caps that provide a tight secure seal.
- Will withstand up to 20,000 RCF
- Screw cap contains O-rings to assure efficient sealing and avoid evaporation
- RNase-/DNase-free Nonpyrogenic
$1,191.20 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | SCT-45-SS-C-S |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 4000 / Cs |
| Brand | Axygen® |
| Capacity | 0.6 mL |
| Top Style | Screw cap |
| Maximum RCF | 20000 xg |
| Graduations | No |
| Color | Clear |
| Sterile | Yes |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.05626952
- Quality Certificate - Lot No.05626951
- Quality Certificate - Lot No.05526952
- Quality Certificate - Lot No.07124951
- Quality Certificate - Lot No.06524951
- Quality Certificate - Lot No.11121951
- Quality Certificate - Lot No.11021951
- Quality Certificate - Lot No.10421952
- Quality Certificate - Lot No.09621952
- Quality Certificate - Lot No.04221953
- Quality Certificate - Lot No.04121951
- Quality Certificate - Lot No.02821951
- Quality Certificate - Lot No.02721951
- Quality Certificate - Lot No.02021951
- Quality Certificate - Lot No.01521951
- Quality Certificate - Lot No.01421951
- Quality Certificate - Lot No.33620952
- Quality Certificate - Lot No.26620951
- Quality Certificate - Lot No.25920952
- Quality Certificate - Lot No.20420951
- Quality Certificate - Lot No.20220951
- Quality Certificate - Lot No.17420951
- Quality Certificate - Lot No.17020951
- Quality Certificate - Lot No.16120951
- Quality Certificate - Lot No.16020951
- Quality Certificate - Lot No.15420951
- Quality Certificate - Lot No.15320951
- Quality Certificate - Lot No.14020951
- Quality Certificate - Lot No.13520951
- Quality Certificate - Lot No.13420951