Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 384-Well PCR Microplate, Blue PC Frame, Clear PP Tubes, ANSI/SLAS Footprint
Product NumberPCR-384-FS-B-C
Axygen® 384 well skirted PCR microplate, clear, is designed to fit standard 384 well blocks. Ultra-thin and consistent wall thickness allows precise thermal transfer for optimum results. Automation friendly full skirt design can be sealed with sealing films.
- RNase-/DNase-free
- Nonpyrogenic
- Nonsterile
- Manufactured with Polypropylene
- 384-well single notch PCR plate
- Robotic friendly full skirt design
- Application/Compatibility: Standard thermal cycling
$462.85 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | PCR-384-FS-B-C |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Axygen® |
Plate Format | 384-well |
Plate Feature | Universal Fit |
Well Bottom Color | Clear |
Well Shape | Conical |
Well Volume | 40 µL |
Sterile | No |
Lids Included | No |
Tube Color | Clear |
Product Material | PC/PP |
Specifications Documents
Available Certificates